ADF5530

Obsolete

9.4 GHz TO 10.8 GHz GaAs VCO

Viewing:

Overview

  • Dual output:
    RFOUT = 9.4 to 10.8 GHz
    RFOUT/2 = 4.7 to 5.4 GHz
  • Very wide tuning range: VTUNE = 2V to 18V
  • Low phase noise: -114 dBc/Hz @ 100 kHz offset
  • High output power:
    POUT = +15 dBm (RFOUT)
    POUT = +7 dBm (RFOUT/2)
  • Current consumption: 350 mA typ
  • Small package: 32-lead 5 mm × 5 mm LFCSP
  • Flexible bias control allows either 5V or 3V operation
ADF5530
9.4 GHz TO 10.8 GHz GaAs VCO
pdp-image-unavailable
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
Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed