ADE8155

Obsolete

Narrow-Band Power-Line Communications Slave Modem IC with Networking Stack

Viewing:

Overview

  • Narrow-band power-line communications IC
    - Integrates PHY through networking layer
  • Up to 800 bps on a 1-phase network and 2400 bps on a 3-phase 50 Hz power network
  • Application layer
    - Supports DL/T 645 1997 or 2007 China-specific protocol as well as passthrough option
  • Networking layer
    - Master/slave architecture
    - Designed to work with ADE8165 master PLC modem ICs, with support for:
    1. Dynamic routing
    2. Automatic discovery of authenticated devices
    3. Logical address management
  • Data Link layer
    Automatic baud rate negotiation
  • Physical layer
    CPFSK modulation
    Choice of two frequency bands
    - Carrier frequencies: 105.5 kHz and 118.7 kHz - or 74.9 kHz and 84.2 kHz
  • See data sheet for additional features

ADE8155
Narrow-Band Power-Line Communications Slave Modem IC with Networking Stack
ADE8155-fbl
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
Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on ADE8155 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed