ADE7752A

PRODUCTION

Low Power Polyphase Energy Metering IC with Pulse Output

Viewing:

Overview

  • Exceeds IEC61036 with less than 0.1% active energy error over dynamic range of 500:1 at 25ºC
  • Pulse Output for Direct Interface to Stepper Motor Counter
  • Additional High Frequency Pulse Output for Fast Calibration
  • On chip Temperature Sensor and Voltage Reference (2.4 V)
  • Selectable Absolute Value or Arithmetic Sum of Phase Energies
  • Very Low Power
ADE7752A
Low Power Polyphase Energy Metering IC with Pulse Output
ADE7752-7752A Functional Block Diagram 67731691ADE7752-ADE7752A Pin Configuration
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
Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
ADE9078 PRODUCTION High Performance Polyphase Energy Measurement IC
ADE9000 PRODUCTION High Performance, Multiphase Energy, and Power Quality Measurement IC
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

EVAL-ADE7752A

ADE7752A Evaluation Board

Product Details

NOTE: With lower power consumption than the ADE7752, the ADE7752A is recommended for all new designs. The parts are pin and functionality compatible.


This documentation describes the ADE7752A (ADE7752) evaluation kit hardware functionality. The ADE7752A (ADE7752) evaluation board, together with the ADE7752A (ADE7752) datasheet provides a complete evaluation platform for the ADE7752A (ADE7752). The evaluation board has been designed so that the ADE7752A (ADE7752) can be evaluated in the end application, i.e., Watt-Hour Meter. Using the appropriate transducers on the current channel (e.g., CT), the evaluation board can be connected to a test bench or high voltage (240V rms) test circuit. On-board resistor dividers networks provide the attenuation for the line voltages. This application note also describes how the current transducers should be connected for the best performance. The evaluation board requires two external 5V power supplies (one is required for isolation purposes) and the appropriate current transducers.

EVAL-ADE7752A
ADE7752A Evaluation Board

Latest Discussions

No discussions on ADE7752A yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed