ADCMP609

PRODUCTION

Rail-to-Rail, Fast, Low Power 2.5 V to 5.5 V, Single-Supply TTL/CMOS Comparator

Viewing:

Part Details

  • Fully specified rail-to-rail at VCC = 2.5 V to 5.5 V
  • Input common-mode voltage from −0.2 V to VCC + 0.2 V
  • Low glitch TTL-/CMOS-compatible output stage
  • 40 ns propagation delay
  • Low power 1 mW at 2.5 V
  • Shutdown pin
  • Programmable hysteresis
  • Power supply rejection > 60 dB
  • −40°C to +125°C operation
ADCMP609
Rail-to-Rail, Fast, Low Power 2.5 V to 5.5 V, Single-Supply TTL/CMOS Comparator
ADCMP609 Functional Block Diagram ADCMP609 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
AD8469 RECOMMENDED FOR NEW DESIGNS Fast, Rail-to-Rail, Low Power, 2.5 V to 5.5 V, Single-Supply TTL/CMOS Comparator
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

EVAL-ADCMP609
ADCMP609 Evaluation Board

Latest Discussions

Recently Viewed