ADCLK950

RECOMMENDED FOR NEW DESIGNS

Two Selectable Inputs, 10 LVPECL Outputs, SiGe Clock Fanout Buffer

Viewing:

Overview

  • 2 selectable differential inputs
  • 4.8 GHz operating frequency
  • 75 fs rms broadband random jitter
  • On-chip input terminations
  • 3.3 V power supply
ADCLK950
Two Selectable Inputs, 10 LVPECL Outputs, SiGe Clock Fanout Buffer
ADCLK950 Functional Block Diagram ADCLK950 Pin Configuration
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
Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

ADIsimCLK Design and Evaluation Software

ADIsimCLK is the design tool developed specifically for Analog Devices' range of ultra-low jitter clock distribution and clock generation products. Whether your application is in wireless infrastructure, instrumentation, networking, broadband, ATE or other areas demanding predictable clock performance, ADIsimCLK will enable you to rapidly develop, evaluate and optimize your design.

Open Tool

ADCLK950 IBIS Models 1


Evaluation Kits

EVAL-ADCLK950

Setting Up the Evaluation Board for the ADCLK950

Product Details

The user guide describes how to set up and use the evaluation board for the ADCLK950. The ADCLK950 data sheet should be used in conjunction with the user guide.

The data sheet contains full technical details about the specifications and operation of the device.

The ADCLK950 is a very high performance clock fanout buffer. The evaluation board is fabricated using a high quality Rogers dielectric material. Transmission line paths are kept as close to 50 Ω as possible.

EVAL-ADCLK950
Setting Up the Evaluation Board for the ADCLK950

Latest Discussions

Recently Viewed