ADA4940-2

PRODUCTION

Ultralow Power, Low Distortion ADC Driver

Viewing:

Part Details

  • Small signal bandwidth: 260 MHz
  • Ultralow power 1.25mA
  • Extremely low harmonic distortion
    • −122 dB THD at 50 kHz
    • −96 dB THD at 1 MHz
  • Low input voltage noise: 3.9 nV/√Hz
  • 0.35 mV maximum offset voltage
  • Balanced outputs
  • Settling time to 0.1%: 34 ns
  • Rail-to-rail output: −VS + 0.1 V to +VS − 0.1 V
  • Adjustable output common-mode voltage
  • Flexible power supplies: 3 V to 7 V (LFCSP)
  • Disable pin to reduce power consumption
ADA4940-2
Ultralow Power, Low Distortion ADC Driver
ADA4940-2 Functional Block Diagram ADA4940-2 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • ADA4940

Precision ADC Driver Tool

The Precision ADC Driver Tool is a web application that simulates the performance of precision ADC and driver combinations. Potential issues with driver selection, kickback settling, and distortion are flagged, and design tradeoffs can be quickly evaluated. Simulations and calculations include system noise, distortion, and settling of the ADC input

Open Tool

SPICE Model 1

ADI DiffAmpCalc™

ADI's new ADI DiffAmpCalc™ is a free, downloadable calculator for designing differential amplifier circuits. The tool is easy to use and features an interactive user interface to quickly get you up and running.

Open Tool

Signal Chain Designer

Signal Chain Designer is a web-based tool designed to create and simulate complex precision signal chains. See your circuit’s performance before you commit to your PCB: transfer function, noise, power consumption, input range, and DC error. Quickly experiment with different parts and architectures. Signal chains can be exported to LTspice for further analysis.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-FDA-2

Evaluation Board for Dual High Speed Differential Amplifiers

Features and Benefits

  • Enables quick breadboarding/prototyping
  • User-defined circuit configuration
  • Edge-mounted SMA connector provisions
  • Easy connection to test equipment and other circuits
  • Two independent circuits enhance flexibility

Product Details

The EVAL-FDA-2CPZ-24 is designed to aid in the evaluation of dual high speed differential amplifiers. The EVAL-FDA-2CPZ-24 is a bare board (that is, there are no components soldered to the board) that enables users to quickly prototype a variety of differential amplifier circuits, which minimizes risk and reduces time to market. The EVAL-FDA-2CPZ-24 evaluation board supports any of the Analog Devices, Inc., dual high speed differential amplifiers in 4 mm × 4 mm, lead frame chip scale packages (LFCSP).

EVAL-FDA-2
Evaluation Board for Dual High Speed Differential Amplifiers
EVAL-FDA-2CPZ-24ANGLE-web EVAL-FDA-2CPZ-24BOTTOM-web EVAL-FDA-2CPZ-24TOP-web

Reference Designs

Simplified Receiver Subsystem for Magnitude and Phase Measurements
CN0374 Circuits from the lab

RF-to-Bits Solution Offers Precise Phase and Magnitude Data to 6 GHz

Features and Benefits

  • Precise Magnitude and Phase Measurements to 6GHz
  • Small PCB Footprint
CN0374
RF-to-Bits Solution Offers Precise Phase and Magnitude Data to 6 GHz
Simplified Receiver Subsystem for Magnitude and Phase Measurements

Latest Discussions

No discussions on ADA4940-2 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed