ADA4927-2
RECOMMENDED FOR NEW DESIGNSUltralow Distortion Current Feedback Differential ADC Driver
- Part Models
- 2
- 1ku List Price
- Starting From $7.40
Part Details
- Extremely low harmonic distortion
- −105 dBc HD2 at 10 MHz
- −91 dBc HD2 at 70 MHz
- −87 dBc HD2 at 100 MHz
- −103 dBc HD3 at 10 MHz
- −98 dBc HD3 at 70 MHz
- −89 dBc HD3 at 100 MHz
- Better distortion at higher gains than VF amplifiers
- Low input voltage noise: 1.4 nV/√Hz
- High speed
- −3 dB bandwidth of 2.3 GHz
- 0.1 dB gain flatness: 150 MHz
- Slew rate: 5000 V/µs, 25% to 75%
- Fast 0.1% settling time: 10 ns
- Low input offset voltage: 0.3 mV typical
- Externally adjustable gain
- Stability and bandwidth controlled by feedback resistor
- See data sheet for additional features
The ADA4927 is a low noise, ultralow distortion, high speed, current feedback differential amplifier that is an ideal choice for driving high performance ADCs with resolutions up to 16 bits from dc to 100 MHz. The output common-mode level can easily be matched to the required ADC input common-mode levels. The internal common-mode feedback loop provides exceptional output balance and suppression of even-order distortion products.
Differential gain configurations are easily realized using an external feedback network comprising four resistors. The current feedback architecture provides loop gain that is nearly independent of closed-loop gain, achieving wide bandwidth, low distortion, and low noise at higher gains and lower power consumption than comparable voltage feedback amplifiers.
The ADA4927 is fabricated using the Analog Devices, Inc., silicon-germanium complementary bipolar process, enabling very low levels of distortion with an input voltage noise of only 1.3 nV/√Hz. The low dc offset and excellent dynamic performance of the ADA4927 make it well suited for a wide variety of data acquisition and signal processing applications.
The ADA4927-1 is available in a Pb-free, 3 mm × 3 mm 16-lead LFCSP, and the ADA4927-2 is available in a Pb-free, 4 mm × 4 mm 24-lead LFCSP. The pinouts are optimized to facilitate printed circuit board (PCB) layout and to minimize distortion. They are specified to operate over the −40°C to +105°C temperature range.
Applications
- ADC drivers
- Single-ended-to-differential converters
- IF and baseband gain blocks
- Differential buffers
- Differential line drivers
Documentation
Data Sheet 1
User Guide 1
Application Note 6
Tutorial 3
Rarely Asked Question Page 3
Analog Dialogue 1
Webcast 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
ADA4927-2YCPZ-R7 | 24-Lead LFCSP (4mm x 4mm w/ EP) | ||
ADA4927-2YCPZ-RL | 24-Lead LFCSP (4mm x 4mm w/ EP) |
Part Models | Product Lifecycle | PCN |
---|---|---|
May 22, 2012 - 12_0063 Conversion of Select Sizes of LFCSP Package Outlines from Punch to Sawn and Transfer of Assembly Site to ASE-Korea. |
||
ADA4927-2YCPZ-R7 | PRODUCTION | |
ADA4927-2YCPZ-RL | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
SPICE Model 1
ADI DiffAmpCalc™
ADI's new ADI DiffAmpCalc™ is a free, downloadable calculator for designing differential amplifier circuits. The tool is easy to use and features an interactive user interface to quickly get you up and running.
Open ToolEvaluation Kits
Latest Discussions
No discussions on ADA4927-2 yet. Have something to say?
Start a Discussion on EngineerZone®