ADA4431-1

PRODUCTION

Ultralow Power SD Video Filter with Load Detection

Viewing:

Overview

  • Third-order, low-pass video filter
    1 dB flatness out to 6 MHz
    27 dB rejection at 27 MHz
  • Low quiescent current:
    4.7 mA typical
  • Low power-down current:
    24 μA typical
  • Load detection capability
  • SAG correction
    Allows use of smaller capacitors in ac-coupled outputs
  • Low supply voltage: 2.5 V to 3.6 V
  • Charge pump
    Creates a negative voltage from single positive supply
    Allows capless output coupling with no dc offset
  • Rail-to-rail output
  • High input-to-output isolation in
    disabled state 89 dB @ 1 MHz
  • Small package
    3 mm × 3 mm LFCSP
    Low 0.55 mm package height
  • Wide operating temperature range:
    −40°C to +85°C
ADA4431-1
Ultralow Power SD Video Filter with Load Detection
ADA4431-1 Functional Block Diagram ADA4431-1 Pin Configuration
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
Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on ADA4431-1 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed