ADA4310-1

PRODUCTION

Low Cost, Dual, High Current Output Line Driver with Shutdown

Viewing:

Part Details

  • High speed
    • -3 dB bandwidth: 190 MHz, G = + 5
    • Slew rate: 820 V/µs, RLOAD = 50 Ω
  • Wide output swing
    • 20.4 V p-p differential, RLOAD of 100 Ω from 12 V supply
  • High output current
  • Low distortion
    • −95 dBc typical at 1 MHz, VOUT = 2 V p-p,G = +5, RLOAD = 50 Ω
    • −69 dBc typical at 10 MHz, VOUT = 2 V p-p, G = +5, RLOAD = 50 Ω
  • Power management and shutdown
    • Control inputs CMOS level compatible
    • Shutdown quiescent current 0.65 mA/amplifier
    • Adjustable low quiescent current: 3.9 mA to 7.6 mA per amp
ADA4310-1
Low Cost, Dual, High Current Output Line Driver with Shutdown
ADA4310-1 Pin Configuration ADA4310-1 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

EVAL-ADA4310-1
ADA4310-1 Evaluation Board

Latest Discussions

No discussions on ADA4310-1 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed