AD8336

PRODUCTION

General-Purpose, −55°C to +125°C, Wide Bandwidth, DC-Coupled VGA

Viewing:

Part Details

  • Low noise
    • Voltage noise: 3 nV/√Hz
    • Current noise: 3 pA/√Hz
  • Small-signal BW: 115 MHz
  • Large-signal BW: 2 V p-p = 80 MHz
  • Slew rate: 550 V/μs, 2 V p-p
  • Gain ranges (specified)
    • −14 dB to +46 dB
    • 0 dB to 60 dB
  • Gain scaling: 50 dB/V
  • DC-coupled
  • Single-ended input and output
  • Supplies: ±3 V to ±12 V
  • Temperature range: −55°C to +125°C
  • Power
    • 150 mW at ±3 V, −55°C < T < +125°C
    • 84 mW at ±3 V, PWRA = 3 V
AD8336
General-Purpose, −55°C to +125°C, Wide Bandwidth, DC-Coupled VGA
AD8336 Functional Block Diagram AD8336 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • AD8336

SPICE Model 1

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

EVAL-AD8336

AD8336 Evaluation Board

Product Details

To change the value of the gain of the preamp or to change the gain polarity to inverting, alter the component values or install components in the alternate locations provided. All components are standard 0603 size, and the board is compliant with RoHS requirements.


See the AD8336 data sheet for optional circuitry and board layout considerations.

EVAL-AD8336
AD8336 Evaluation Board

Latest Discussions

Recently Viewed