AD8333

PRODUCTION

DC to 50 MHz, Dual I/Q Demodulator and Phase Shifter

Viewing:

Part Details

  • Dual integrated I/Q demodulator
  • 16 phase select options on each output (22.5° per step)
  • Quadrature demodulation accuracy
    • Phase accuracy: ±0.1°
    • Amplitude balance: ±0.05 dB
  • Bandwidth
    • 4 × LO: 10 kHz to 200 MHz
    • RF: dc to 50 MHz
    • Baseband: determined by external filtering
  • Output dynamic range: 159 dB/Hz
  • LO drive > 0 dBm (50 Ω); 4 × LO > 1 MHz
  • Supply: ±5 V
  • Power consumption: 190 mW/channel (380 mW total)
  • Power-down
AD8333
DC to 50 MHz, Dual I/Q Demodulator and Phase Shifter
AD8333 Functional Block Diagram AD8333 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
AD8339 PRODUCTION DC to 50 MHz, Quad I/Q Demodulator and Phase Shifter
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

EVAL-AD8333

AD8333 Evaluation Board

Product Details

The board is shipped fully assembled and tested and is signal ready. A pair of AD8332 low-noise amplifiers (LNA) provide input matching and amplification for the differential input of the AD8333.


The evaluation board has several user-configurable features and options. For further details see the AD8333 data sheet available on-line.

EVAL-AD8333
AD8333 Evaluation Board

Latest Discussions

Recently Viewed