AD824

PRODUCTION

Single Supply, Rail-to-Rail Low Power, FET-Input Quad Op Amp

Viewing:

Part Details

  • Single supply operation: 3 V to 30 V
  • Very low input bias current: 2 pA
  • Wide input voltage range
  • Rail-to-rail output swing
  • Low supply current per amplifier: 500 µA
  • Wide bandwidth: 2 MHz
  • Slew rate: 2 V/µs
  • No phase reversal
AD824
Single Supply, Rail-to-Rail Low Power, FET-Input Quad Op Amp
Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • AD824

AD824 SPICE Macro Models 3

  • AD824 SPICE Macro Model Rev. A, 9/94
  • AD824A SPICE Macro Model Rev. A, 9/94
  • AD824B SPICE Macro Model Rev. A, 9/94
  • Analog Filter Wizard

    Use the Analog Filter Wizard to design low-pass, high-pass, or band-pass filters with actual op amps in minutes. As you progress through the design process, you can observe the characteristics of your filter design from ideal specifications to real world circuit behavior. Quickly evaluate the tradeoffs in op amp specifications - including gain-bandwidth, noise, and supply current – to determine the best filter design for your requirements.

    Open Tool

    Analog Photodiode Wizard

    Use Photodiode Wizard to design a transimpedance amplifier circuit to interface with a photodiode. Select a photodiode from the library included in the tool, or enter custom photodiode specifications. Quickly observe tradeoffs between Bandwidth, Peaking (Q), and ENOB/SNR. Modify circuit parameters, and immediately see results in plots for pulse response, frequency response, and noise gain.

    Open Tool

    Signal Chain Designer

    Signal Chain Designer is a web-based tool designed to create and simulate complex precision signal chains. See your circuit’s performance before you commit to your PCB: transfer function, noise, power consumption, input range, and DC error. Quickly experiment with different parts and architectures. Signal chains can be exported to LTspice for further analysis.

    Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

Recently Viewed