AD8142

PRODUCTION

Low Cost, Triple Differential Drivers for Wideband Video

Viewing:

Part Details

  • Triple, high speed differential drivers 
    • 255 MHz, −3 dB large signal bandwidth 
    • 65 MHz, 0.1 dB flatness
    • 1150 V/μs slew rate 
    • 12 ns settling time
  • Single 5 V or split supply operation
  • Fixed gain of 2 
  • Internal common-mode feedback network 
    • Output balance error −50 dB at 50 MHz 
  • AD8142 has integrated sync-on-common-mode circuitry
  • High-Z output when disabled 
  • Differential-to-differential or single-ended-to-differential operation 
  • High isolation between amplifiers: −100 dB at 10 MHz 
  • Low power: 44 mA at 5 V 
  • Available in space-saving packaging: 4 mm × 4 mm LFCSP
AD8142
Low Cost, Triple Differential Drivers for Wideband Video
AD8142 Functional Block Diagram AD8142 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed