AD8134

PRODUCTION

Triple Differential Driver With Sync-On-Common-Mode

Viewing:

Part Details

  • Triple high speed differential driver
    • 225 MHz, −3 dB large signal bandwidth
    • 450 MHz, −3 dB small signal bandwidth
    • Easily drives 1.4 V p-p video signal into doubly terminated 100 Ω UTP cable
    • 1600 V/µs slew rate
    • Fixed internal gain of 2
  • Internal common-mode feedback network
    • Output balance error −60 dB @ 50 MHz
  • On-chip sync-on-common-mode circuitry
  • Output pull-down feature for line isolation
  • Differential input and output
  • See data sheet for additional features
AD8134
Triple Differential Driver With Sync-On-Common-Mode
AD8134 Functional Block Diagram AD8134 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

EVAL-AD8134

AD8134 Evaluation Board

Product Details

This page provides ordering information for the AD8134 Triple Differential Driver With Sync-On-Common-Mode evaluation board.

EVAL-AD8134
AD8134 Evaluation Board

Latest Discussions

Recently Viewed