AD8123

PRODUCTION

Triple Differential Receiver with Adjustable Line Equalization

Viewing:

Part Details

  • Compensates cables to 300 meters for wideband video
  • Fast rise and fall times
    • 4.9 ns with 2 V step at 150 meters of UTP cable
    • 8.0 ns with 2 V step at 300 meters of UTP cable
  • 55 dB peak gain at 100 MHz
  • Two frequency response gain adjustment pins
    • High frequency peaking adjustment (VPEAK)
    • Broadband flat gain adjustment (VGAIN)
  • Pole location adjustment pin (VPOLE)
    • Compensates for variations between cables
    • Can be optimized for either UTP or coaxial cable
  • DC output offset adjust (VOFFSET)
  • Low output offset voltage: 24 mV
  • Compensates both RGB and YPbPr
  • Two on-chip comparators with hysteresis
    • Can be used for common-mode sync extraction
  • Available in 40-lead, 6 mm × 6 mm LFCSP
AD8123
Triple Differential Receiver with Adjustable Line Equalization
AD8123 Functional Block Diagram AD8123 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed