AD8117

Obsolete

600 MHz, 32 × 32 Buffered Analog Crosspoint Switch

Viewing:

Part Details

  • High channel count, 32 × 32 high speed, nonblocking switch array
  • Differential or single-ended operation
  • Differential G = +1
  • Flexible power supplies
    • Single +5 V supply, or dual ±2.5 V supplies
  • Serial or parallel programming of switch array
  • High impedance output disable allows connection of multiple devices with minimal loading on output bus
  • Excellent video performance
    • >50 MHz 0.1 dB gain flatness
    • 0.05%/0.05° differential gain/phase error (RL = 150 Ω)
  • Excellent ac performance
    • Bandwidth: 600 MHz
    • Slew rate: 1800 V/μs
    • Settling time: 2.5 ns to 1%
  • See data sheet for additional features
AD8117
600 MHz, 32 × 32 Buffered Analog Crosspoint Switch
AD8117-8118 Functional Block Diagram AD8117-8118 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

EVAL-AD8117

AD8117 Evaluation Board

Product Details

This page provides ordering information for the AD8117 600 MHz, 32 × 32 Buffered Analog Crosspoint Switch evaluation board.

EVAL-AD8117
AD8117 Evaluation Board

Latest Discussions

Recently Viewed