AD7940

PRODUCTION

3 mW, 100 kSPS, 14-Bit ADC in 6-Lead SOT-23

Viewing:

Part Details

  • Fast throughput rate: 100 kSPS
  • Specified for VDD of 2.5 V to 5.5 V
  • Low power
    4 mW typ at 100 kSPS with 3 V supplies
    17 mW typ at 100 kSPS with 5 V supplies
  • Wide input bandwidth:
    81 dB SINAD at 10 kHz input frequency
  • Flexible power/serial clock speed management
  • No pipeline delays
  • High speed serial interface
  • SPI®/QSPI/MICROWIRE/DSP compatible
  • Standby mode: 0.5 μA max
  • 6-Lead SOT-23 and 8-Lead MSOP packages
  • 6-Lead SOT-23 and 8-Lead MSOP packages
  • Standby Mode: 0.5 µA max
AD7940
3 mW, 100 kSPS, 14-Bit ADC in 6-Lead SOT-23
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

eval board
EVAL-AD7942

AD7942 Evaluation kit

Product Details

The EVAL-AD7942SDZ is a fully featured evaluation kit for the AD7942. This board operates in stand alone mode or in conjunction with the System Development Platform, EVAL-SDP-CB1Z . When operated with the System Development Platform software is provided enabling the user to perform detailed analysis of the ADC's performance. This software includes the technical note describing the operation and set up of the evaluation board in standalone operation or when operated with the System Development Platform . When operated in standalone mode the ADZS-BRKOUT-EX3 break out board is recommended for access to various control pins.


EVAL-AD7942
AD7942 Evaluation kit
10 Lead PulSAR Evaluation Board

Latest Discussions

Recently Viewed