AD7734

PRODUCTION

4-Channel, ±10 V Input Range, High Throughput, 24-Bit Sigma-Delta A/D Converter

Viewing:

Part Details

  • High resolution analog-to-digital converter (ADC)
    24 bits no missing codes
    ±0.0025% nonlinearity
  • Optimized for fast channel switching
    18-bit p-p resolution (21 bits effective) at 500 Hz
    16-bit p-p resolution (19 bits effective) at 2 kHz
    14-bit p-p resolution (18 bits effective) at 15 kHz
    On-chip per channel system calibration
  • 4 single-ended analog inputs
    Input ranges +5 V, ±5 V, +10 V, ±10 V
    Overvoltage tolerant
    Up to ±16.5 V not affecting adjacent channel
    Up to ±50 V absolute maximum
  • See data sheet for additional features
AD7734
4-Channel, ±10 V Input Range, High Throughput, 24-Bit Sigma-Delta A/D Converter
AD7734 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources


Tools & Simulations

Sigma-Delta ADC Tutorial

An interactive illustration showing the behavior of an idealized sigma-delta A/D converter.

Open Tool

Evaluation Kits

EVAL-AD7734

AD7734 Evaluation Board

Product Details

The EVAL-AD7734EBZ is a fully featured evaluation Board for the AD7734. The evaluation board can be connected to a PC via the PC COM serial port. Software is provided enabling the user to perform detailed analysis of the ADC's performance.

EVAL-AD7734
AD7734 Evaluation Board

Latest Discussions

Recently Viewed