AD7684

PRODUCTION

16-Bit, 100 kSPS PulSAR®, Differential ADC in MSOP

Viewing:

Part Details

  • 16-bit resolution with no missing codes
  • Throughput: 100 kSPS
  • INL: ±1 LSB typical, ±3 LSB maximum
  • True differential analog input range: ±VREF
    0 V to VREF with VREF up to VDD on both inputs
  • Single-supply operation: 2.7 V to 5.5 V
  • Standby current: 1 nA
  • Serial interface SPI®-/QSPI-/MICROWIRE-/DSP-compatible
  • Power dissipation 
    4 mW @ 5 V 
    1.5 mW @ 2.7 V 
    150 μW @ 2.7 V/10 kSPS
  • 8-lead MSOP package
AD7684
16-Bit, 100 kSPS PulSAR®, Differential ADC in MSOP
AD7684 Functional Block Diagram AD7684 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

eval board
EVAL-AD7684

AD7684 Evaluation Kit

Product Details

The EVAL-AD7684SDZ is a fully featured evaluation kit for the AD7684. This board operates in standalone mode or in conjunction with the System Development Platform, EVAL-SDP-CB1Z . When operated with the System Development Platform software is provided enabling the user to perform detailed analysis of the ADC's performance. This software includes the technical note describing the operation and set up of the evaluation board in standalone operation or when operated with the System Development Platform . When operated in standalone mode the ADZS-BRKOUT-EX3 break out board is recommended for access to various control pins.

EVAL-AD7684
AD7684 Evaluation Kit
10 Lead PulSAR Evaluation Board

Latest Discussions

Recently Viewed