AD7680

PRODUCTION

3 mW, 100 kSPS, 16-Bit ADC in 6 Lead SOT-23

Viewing:

Part Details

  • Fast Throughput Rate: 100 kSPS
  • Low Power:
    3 mW typ at 100 kSPS with 2.5 V supply
    3.9 mW typ at 100 kSPS with 3 V supply
    16.7 mW typ at 100 kSPS with 5 V supply
  • Wide Input Bandwidth:
    86 dB SNR at 10 kHz Input Frequency
  • Specified for VDD of 2.5 V to 5.5 V
  • Flexible Power/Serial Clock Speed Management
  • No Pipeline Delays
  • High Speed Serial Interface SPI®/QSPI/µWire/DSP Compatible
  • Standby Mode: 0.5 µA max
  • 6-Lead SOT-23 and 8-Lead MSOP packages
AD7680
3 mW, 100 kSPS, 16-Bit ADC in 6 Lead SOT-23
AD7680 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Series Voltage References 2
REF193 PRODUCTION 3.0V Precision Micropower, Low Dropout, Low Voltage Reference
REF195 PRODUCTION 5.0V Precision Micropower, Low Dropout, Low Voltage Reference
Shunt Voltage References 1
AD780 PRODUCTION 2.5 V/3.0 V High Precision Reference
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed