AD7656-1

PRODUCTION

250 kSPS, 6-Channel, Simultaneous Sampling, Bipolar 16-Bit ADC

Viewing:

Part Details

  • Pin and software compatible with AD7656 / AD7657 / AD7658 featuring reduced decoupling requirements
  • 6 independent ADCs
  • True bipolar analog inputs
  • Pin-/software-selectable ranges: ±10 V, ±5 V
  • Fast throughput rate: 250 kSPS
  • iCMOS process technology
  • Low power
    140 mW at 250 kSPS with 5 V supplies
  • See Data Sheet for Additional Information
AD7656-1
250 kSPS, 6-Channel, Simultaneous Sampling, Bipolar 16-Bit ADC
AD7656-1 Functional Block Diagram AD7656-1 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
High Voltage Op Amps ≥12V 2
ADA4899-1 PRODUCTION Unity-Gain Stable, Ultralow Distortion, 1 nV/√Hz Voltage Noise, High Speed Op Amp
AD8022 PRODUCTION Dual High Speed, Low Noise Op Amp
Low Input Bias Current Op Amps (≤100 pA) 2
AD8610 PRODUCTION Precision, Low Input Bias Current, Wide BW JFET Single Op Amp
ADA4627-1 PRODUCTION 36 V, 19 MHz, Low Noise, Low Bias Current, JFET Op Amp
Multiple Output Buck Regulators 1
ADP2114 PRODUCTION Configurable, Dual 2 A/Single 4 A, Synchronous Step-Down DC-to-DC Regulator
Positive Linear Regulators (LDO) 2
ADP151 PRODUCTION Ultralow Noise, 200 mA, CMOS Linear Regulator
ADP160 PRODUCTION Ultra Low Quiescent Current 150 mA, CMOS Linear Regulator
Precision Op Amps (Vos ≤1mV & TCVos ≤2uV/C) 3
AD8597 PRODUCTION Ultralow Distortion, Ultralow Noise Op Amp (single)
AD8599 PRODUCTION Ultralow Distortion, Ultralow Noise Op Amp (Dual)
AD8021 PRODUCTION Low Noise, High Speed Amplifier for 16-Bit Systems
Series Voltage References 5
ADR421 PRODUCTION Ultraprecision, Low Noise, 2.500 V XFET® Voltage References
ADR431 PRODUCTION Ultralow Noise XFET® Voltage References with Current Sink and Source Capability
ADR441 PRODUCTION Ultralow Noise, LDO XFET® 2.5V Voltage Reference w/Current Sink and Source
AD1582 PRODUCTION 2.5V Micropower, Precisions Series Mode Voltage References
ADR391 PRODUCTION 2.5V Micropower, Low Noise Precision Voltage Reference with Shutdown
Shunt Voltage References 1
AD780 PRODUCTION 2.5 V/3.0 V High Precision Reference
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

EVAL-AD7656-1

AD7656-1 Evaluation Board

Product Details

The EVAL-AD7656-1SDZ is a fully featured evaluation kit for the AD7656-1. This board operates in standalone mode or in conjunction with the System Development Platform, EVAL-SDP-CB1Z . When operated with the System Development Platform software is provided enabling the user to perform detailed analysis of the ADC's performance. This software includes the technical note describing the operation and set up of the evaluation board in standalone operation or when operated with the System Development Platform . When operated in standalone mode the ADZS-BRKOUT-EX3 break out board is recommended for access to various control pins.

The SDP Controller board is a separate list item in the ordering guide below (EVAL-SDP-CB1Z). If you have not previously purchased an SDP Controller board, please do so to ensure a full evaluation setup.

EVAL-AD7656-1
AD7656-1 Evaluation Board

Latest Discussions

No discussions on AD7656-1 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed