AD7264

PRODUCTION

1 MSPS, 14-Bit, Simultaneous Sampling SAR ADC with PGA and Four Comparators

Viewing:

Overview

  • Dual, simultaneous sampling, 14-bit, 2-channel ADC
  • True differential analog inputs
  • Programmable gain stage: ×1, ×2, ×3, ×4, ×6, ×8, ×12, ×16, ×24, ×32, ×48, ×64, ×96, ×128
  • Throughput rate per ADC
    • 1 MSPS for AD7264
  • Analog input impedance: >1 GΩ
  • Wide input bandwidth
    • −3 dB bandwidth: 1.7 MHz at gain = 2
  • 4 on-chip comparators
  • SNR: 78 dB typical at gain = 2, 71 dB typical at gain = 32
  • Device offset calibration
  • System gain calibration
  • On-chip reference: 2.5 V
  • −40°C to +105°C operation
  • High speed serial interface
    • Compatible with SPI, QSPI™, MICROWIRE™, and DSP
  • 48-lead LFCSP and LQFP packages
AD7264
1 MSPS, 14-Bit, Simultaneous Sampling SAR ADC with PGA and Four Comparators
AD7264-fbl AD7264 Pin Configuration AD7264 Pin Configuration
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
Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

EVAL-AD7264

AD7264 Evaluation Board

Product Details

The EVAL-AD7264EDZ is a fully featured evaluation Kit for the AD7264. This board operates in stand alone mode or in conjunction with the Converter Evaluation and Development board, EVAL-CED1Z . When operated with the Converter Evaluation and Development board, software is provided enabling the user to perform detailed analysis of the ADC's performance. This software includes the technical note describing the operation and set up of the evaluation board in standalone operation or when operated with the Converter Evaluation and Development board.


EVAL-AD7264
AD7264 Evaluation Board

Latest Discussions

Recently Viewed