AD652S

PRODUCTION

Aerospace Monolithic Synchronous Voltage-to-Frequency Converter

Viewing:

Overview

  • Full-Scale Frequency (up to 2 MHz) set by external system clock
  • Extremely low linearity error
  • Accurate 5V reference voltage
  • Dual- or single-supply operation
  • Voltage or current input

AD652S
Aerospace Monolithic Synchronous Voltage-to-Frequency Converter
AD652 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on AD652S yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed