AD5547

PRODUCTION

Dual Current Output, Parallel Input, 16-Bit Multiplying DACs with 4-Quadrant Resistors

Viewing:

Part Details

  • Dual channel
  • 16-bit resolution
  • 2- or 4-quadrant, 4 MHz BW multiplying DAC
  • ±1 LSB DNL
  • ±1 LSB INL
  • Operating supply voltage: 2.7 V to 5.5 V
  • Low noise: 12 nV/√Hz
  • Low power: IDD = 10 μA max
  • 0.5 μs settling time
  • Built-in RFB facilitates current-to-voltage conversion
  • See data sheet for additional features

AD5547-EP supports defense and aerospace applications (AQEC standard)

  • Download the AD5547-EP data sheet (pdf)
  • Military temperature range (such as −55°C to +125°C).
  • Controlled manufacturing baseline
  • One assembly/test site
  • One fabrication site
  • Enhanced product change notification
  • Qualification data available on request
  • V62/12651 DSCC Drawing Number
AD5547
Dual Current Output, Parallel Input, 16-Bit Multiplying DACs with 4-Quadrant Resistors
AD5547-fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Precision DAC Error Budget Tool

The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.

Open Tool

Latest Discussions

Recently Viewed