AD5446

PRODUCTION

12-/14-Bit High Bandwidth Multiplying DACs with Serial Interface

Viewing:

Part Details

  • 12 MHz multiplying bandwidth
  • INL of ±0.5 LSB at 12 bits
  • Pin-compatible 12-/14-bit current output DAC
  • 2.5 V to 5.5 V supply operation
  • 10-lead MSOP package
  • ±10 V reference input
  • 50 MHz serial interface
  • 2.7 MSPS update rate
  • Extended temperature range: −40°C to +125°C
  • 4-quadrant multiplication
  • Power-on reset with brownout detection
  • 0.4 µA typical current consumption
  • Guaranteed monotonic
AD5446
12-/14-Bit High Bandwidth Multiplying DACs with Serial Interface
AD5444/AD5446 Functional Block Diagram AD5444/AD5446 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
High Voltage Op Amps ≥12V 2
ADA4899-1 PRODUCTION Unity-Gain Stable, Ultralow Distortion, 1 nV/√Hz Voltage Noise, High Speed Op Amp
ADA4077-2 RECOMMENDED FOR NEW DESIGNS 4 MHz, 7 nV/√Hz, Low Offset and Drift, High Precision Dual Amplifier
Low Input Bias Current Op Amps (≤100 pA) 3
AD8065 PRODUCTION High Performance, 145 MHz FastFET Op Amps
AD8510 PRODUCTION

Precision, Very Low Noise, Low Input Bias Current, Wide Bandwidth JFET Single Operational Amplifier

ADA4051-1 PRODUCTION 1.8 V, µpower, Zero-Drift, RRIO Single Amplifier
Precision Op Amps (Vos ≤1mV & TCVos ≤2uV/C) 2
AD8021 PRODUCTION Low Noise, High Speed Amplifier for 16-Bit Systems
OP1177 PRODUCTION Precision Low Noise, Low Input Bias Current Single Operational Amplifier
Rail-to-Rail Op Amps 1
AD8505 PRODUCTION 20 µA Maximum, RRIO, Zero Input Crossover Distortion Single Op Amp
Series Voltage References 5
ADR431 PRODUCTION Ultralow Noise XFET® Voltage References with Current Sink and Source Capability
ADR4525 PRODUCTION Ultra-Low-Noise, High-Accuracy 2.5V Voltage Reference
ADR435 PRODUCTION Ultralow Noise XFET® Voltage References with Current Sink and Source Capability
ADR4550 PRODUCTION Ultra-Low-Noise, High-Accuracy 5.0V Voltage Reference
ADR01 PRODUCTION Ultracompact, Precision 10.0 V Voltage Reference
Zero-Drift Op Amps 1
ADA4528-1 PRODUCTION Precision, Ultralow Noise, RRIO, Zero-Drift Single Op Amp
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Precision DAC Error Budget Tool

The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.

Open Tool

Evaluation Kits

EVAL-AD5446

AD5446 Evaluation Board

Product Details

The Evaluation board for the AD5446 contains a SDP connection and software which allows the AD5446 to be controlled from an SDP board.

The SDP Controller board is a separate list item in the ordering guide below (EVAL-SDP-CS1Z). If you have not previously purchased an SDP Controller board, please do so to ensure a full evaluation setup.

This evaluation board can be used to evaluate the AD5444 also.

EVAL-AD5446
AD5446 Evaluation Board

Reference Designs

Current Source Using a Current Output DAC
CN0151 Circuits from the lab

Versatile High Precision Programmable Current Sources Using DACs, Op Amps, and MOSFET Transistors

Features and Benefits

  • Programmable current output
  • Multiple configurations for reverse and bi-directional modes
CN0151
Versatile High Precision Programmable Current Sources Using DACs, Op Amps, and MOSFET Transistors
Current Source Using a Current Output DAC

Latest Discussions

Recently Viewed