AD5231

PRODUCTION

Nonvolatile Memory, 1024-Position Digital Potentiometer

Viewing:

Part Details

  • 1024-position resolution
  • Nonvolatile memory maintains wiper setting
  • Power-on refresh with EEMEM setting
  • EEMEM restore time: 140 μs typ
  • Full monotonic operation
  • 10 kΩ, 50 kΩ, and 100 kΩ terminal resistance
  • Permanent memory write protection
  • Predefined linear increment/decrement instructions
  • Predefined ±6 dB/step log taper increment/decrement instructions
  • SPI®-compatible serial interface
  • 3 V to 5 V single-supply or
    ±2.5 V dual-supply operation
  • Wiper setting readback
AD5231
Nonvolatile Memory, 1024-Position Digital Potentiometer
AD5231 Functional Block Diagram AD5231 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Latest Discussions

Recently Viewed