AD5175

PRODUCTION

Single-Channel, 1024-Position, Digital Rheostat with I²C Interface and 50-TP Memory

Viewing:

Overview

  • Single-channel, 1024-position resolution
  • 10 kΩ nominal resistance
  • 50-times programmable (50-TP) wiper memory
  • Rheostat mode temperature coefficient: 35 ppm/°C
  • Compact MSOP, 10-lead 3 mm × 4.9 mm × 1.1 mm package
  • ±2.5 V to ±2.75 V dual-supply operation for ac or bipolar operations
  • I2C-compatible interface
  • Wiper setting and memory readback
  • Power on refreshed from memory
  • Resistor Tolerance Stored in Memory
  • Thin LFCSP, 10-lead, 3 mm x 3 mm x 0.8 mm package
  • 2.7 V to 5.5 V single-supply operation
AD5175
Single-Channel, 1024-Position, Digital Rheostat with I²C Interface and 50-TP Memory
AD5175 Functional Block Diagram AD5175 Pin Configuration