AD5040

Obsolete

Full Accurate 3 V/5 V 14-Bit VOUT nanoDAC® Converter, Output Buffered, in a Sot 23

Viewing:

Overview

  • Available in 8-lead SOT23
  • 14 Bit Accurate, MAX 1 LSB INL including output buffer
  • Two power down functions available
  • Low Glitch on Power-up.
  • High speed serial interface with clock speeds up to 30 MHz

The AD5040, a member of the nanoDAC® family, is a single full accurate 14-bit buffered voltage out DAC in a SOT-23  

By combining a 14-bit DAC and high performance output buffer in a SOT-23, the AD5040 delivers a maximum 1 LSB INL linearity error, making it ideal for high performance applications such as open loop control or precision gain and offset. The part utilizes a versatile three-wire serial interface that operates at clock rates up to 30 MHz and is compatible with standard SPI, QSPI, MICROWIRE and DSP interface standards. The reference for the AD5040 is supplied from an external REF pin with a reference buffer provided on chip to simplify application of the device. The part incorporates a power-on-reset circuit that ensures the DAC output powers up to zero volts and remains there until a valid write takes place to the device. The part also contains a power-down feature that reduces the current consumption of the device to 1 µA at 5 V and provides software selectable output loads while in power-down mode. Power-down mode is activated over the serial interface with very low glitch on power up.

PRODUCT HIGHLIGHTS

  1. Available in 8-lead SOT23.
  2. 14 Bit Accurate, MAX 1 LSB INL including output buffer.
  3. Low Glitch on Power-up.
  4. High speed serial interface with clock speeds up to 30 MHz.
  5. Two power down modes available to the user.

 

APPLICATIONS

  • Process Control
  • Data Acquisition Systems
  • Portable Battery Powered Instruments
  • Digital Gain and Offset Adjustment
  • Programmable Voltage and Current Sources
  • Programmable Attenuators

AD5040
Full Accurate 3 V/5 V 14-Bit VOUT nanoDAC® Converter, Output Buffered, in a Sot 23
31747580820255AD5040-AD5060-fbl AD5040 Functional Block Diagram
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
Evaluation Software 1

AD5040/AD5060/AD5061/AD5062/AD5063 Evaluation Software


Tools & Simulations

Precision DAC Error Budget Tool

The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.

Open Tool

Evaluation Kits

eval board
EVAL-AD504X-506X

Evaluation Board for the AD5040/AD5060, AD5061 and AD5062

Features and Benefits

  • Full featured evaluation board for the AD5040/AD5060, AD5061 or AD5062
  • On board reference
  • Various link options
  • PC control in conjunction with the Analog Devices, Inc., EVAL-SDP-CB1Z system demonstration platform (SDP)

Product Details

The evaluation board helps users quickly prototype new circuits for the AD5040/AD5060, AD5061, or AD5062 and reduce design time. The AD5040/AD5060, AD5061, and AD5062 operate from a single 2.7 V to 5.5 V supply. An ADR444 is provided on-board as a 4.096 V reference source.


Full data on the AD5040/AD5060, AD5061, and AD5062 is available in the appropriate data sheet, which should be consulted in conjunction with user guide UG-923 when using the evaluation board.


The evaluation board interfaces to the USB port of a PC via the SDP board. Software is supplied with the evaluation board to allow the user to program the AD5040/AD5060, AD5061, or the AD5062.


The evaluation boards are compatible with the EVAL-SDP-CB1Z Blackfin® SDP controller board (SDP-B).

EVAL-AD504X-506X
Evaluation Board for the AD5040/AD5060, AD5061 and AD5062
EVAL-AD5040SDZ-5060SDZ-5061SDZ-5062SDZ Image

Latest Discussions

Recently Viewed